Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
KD/KS-ZK/ZB/LZK/LZB - Swivel castor
Bill of material
KS 151 ZB
ORDERNO
Article-number
KS 151 ZB
WDAB
Wheel-Ø A x width B
150x50 mm
LC
Load capacity
450 kg
H
Overall height H
202 mm
TP
Dimension of top plate
135x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
138.0 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices